IESNA:LM-63-2002
[TEST]P1445124
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]05/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-700-22)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]TPTN-VA3-750-U-WQ-GM
[LUMINAIRE] TOPTIER NANO SPIDER MOUNT VISUAL COMFORT LED LUMINAIRE 60W 70CRI 5000K w/ TYPE V WIDE DISTRIBUTION OPTIC
[LAMP] 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.50A 60.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_THDi]5.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, POST
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6078.5
TILT=NONE
1 -1 1 37 11 1 1 -0.7083 -0.7083 0.0000
1.000 1 60.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
433.1 429.1 416.1 388.1 366.1 361.1 374.1 395.1 436.1 511.1 603.1 716.2 811.2 910.2 997.2 1086.3 1169.3 1249.3 
1335.3 1424.3 1500.4 1564.4 1616.4 1625.4 1614.4 1587.4 1518.4 1415.3 1321.3 1190.3 1025.2 847.2 655.2 449.1 
233.1 43.0 0.0 
433.1 429.1 415.1 387.1 366.1 361.1 374.1 395.1 439.1 513.1 608.1 716.2 813.2 906.2 991.2 1078.3 1165.3 1250.3 
1335.3 1430.3 1505.4 1570.4 1622.4 1632.4 1622.4 1601.4 1529.4 1428.3 1324.3 1198.3 1036.3 862.2 667.2 465.1 
243.1 44.0 0.0 
433.1 428.1 416.1 389.1 366.1 361.1 375.1 403.1 453.1 527.1 619.2 723.2 804.2 883.2 960.2 1043.3 1132.3 1230.3 
1329.3 1432.3 1533.4 1612.4 1673.4 1698.4 1686.4 1659.4 1615.4 1509.4 1389.3 1264.3 1107.3 921.2 724.2 518.1 
288.1 52.0 0.0 
433.1 428.1 416.1 391.1 368.1 362.1 378.1 410.1 461.1 533.1 631.2 726.2 795.2 871.2 946.2 1032.3 1124.3 1219.3 
1323.3 1436.3 1537.4 1635.4 1716.4 1750.4 1756.4 1728.4 1673.4 1606.4 1500.4 1362.3 1196.3 1007.2 803.2 576.1 
346.1 69.0 0.0 
433.1 427.1 417.1 394.1 370.1 364.1 382.1 414.1 460.1 532.1 616.2 710.2 788.2 867.2 944.2 1030.3 1120.3 1217.3 
1321.3 1440.4 1542.4 1645.4 1727.4 1775.4 1777.4 1765.4 1730.4 1643.4 1537.4 1410.3 1252.3 1060.3 839.2 622.2 
390.1 93.0 0.0 
433.1 427.1 417.1 398.1 375.1 368.1 384.1 412.1 452.1 512.1 584.1 666.2 733.2 806.2 884.2 973.2 1065.3 1157.3 1267.3 
1384.3 1487.4 1583.4 1681.4 1735.4 1732.4 1715.4 1672.4 1597.4 1513.4 1400.3 1242.3 1051.3 841.2 627.2 402.1 
97.0 0.0 
433.1 427.1 420.1 401.1 383.1 379.1 393.1 418.1 452.1 498.1 557.1 628.2 687.2 750.2 812.2 879.2 948.2 1025.2 1109.3 
1200.3 1280.3 1365.3 1432.3 1473.4 1477.4 1466.4 1436.3 1368.3 1287.3 1187.3 1057.3 896.2 720.2 531.1 335.1 
84.0 0.0 
433.1 427.1 423.1 404.1 389.1 390.1 406.1 429.1 462.1 505.1 555.1 615.1 671.2 727.2 780.2 835.2 898.2 958.2 1024.2 
1096.3 1154.3 1206.3 1248.3 1255.3 1241.3 1206.3 1156.3 1098.3 1011.2 906.2 784.2 655.2 507.1 362.1 214.1 62.0 
0.0 
433.1 428.1 424.1 406.1 394.1 397.1 415.1 443.1 480.1 529.1 581.1 640.2 695.2 745.2 796.2 853.2 908.2 970.2 1032.3 
1091.3 1145.3 1185.3 1213.3 1215.3 1192.3 1161.3 1118.3 1028.3 934.2 833.2 721.2 587.1 448.1 308.1 164.0 43.0 0.0 
433.1 428.1 425.1 408.1 397.1 400.1 422.1 453.1 494.1 547.1 606.1 670.2 727.2 783.2 838.2 900.2 964.2 1031.3 1099.3 
1168.3 1226.3 1273.3 1308.3 1313.3 1301.3 1279.3 1219.3 1128.3 1042.3 939.2 806.2 660.2 506.1 341.1 170.0 30.0 
0.0 
433.1 428.1 425.1 409.1 398.1 401.1 422.1 454.1 498.1 551.1 612.1 675.2 731.2 786.2 845.2 904.2 969.2 1038.3 1108.3 
1176.3 1231.3 1281.3 1322.3 1326.3 1312.3 1287.3 1224.3 1139.3 1055.3 944.2 810.2 664.2 505.1 341.1 161.0 20.0 
0.0 
